Coils/Delay Lines

October 2, 2006

>>Coils/Delay Lines

LQM2HP_J0 Series
Small yet large current type

PC0_5700

 

 

 

 

 


■Size

  • 2.5×2.0×1.1mm

■Application

  • DC-DC Converters

■Features

  • Inductance: 1.0µH to 3.3µH
  • Large current (1.5A@1.0µH)
  • Low direct current resistance (0.09ohm typ.@1.0µH)

■Characteristics

LQM2HP_J0


October 2006 CEATEC

Page Top