■Size
■Applications
- Engine control unit, Anti-lock brake system, Transmission control unit module etc.
■Features
- Realizing highly reliable electromechanical modules
- Realizing very large and flat substrates with pressurized non-shrinkage firing
- Ultra large ceramic substrates at 203.2x203.2mm
- Ceramic substrates highly reliable under harsh conditions such as high temperature and vibration
- Realizing higher density and performance by layering highly reliable and stable RuO2 print resistor/functional element
- Au plating enabling F/C bonding and high speed wire bonding
■Characteristics

October 2006 CEATEC