HC Series

■Size
■Applications
- For infrared camera, in-vehicle camera, heat source detection etc.
■Features
- Being made of ceramics allows for excellent strength and heat
resistance maintaining stable optical property against heat and stress
- No environmentally harmful chemicals such as Pb is used.
- High strength and high heat resistance
- Higher refractive index than high refraction glass
- Can pass both visible light and infra-red light
■Characteristics

October 2006 CEATEC
PDF