Capacitors

October 2, 2006

>>Capacitors

GMD155B30J105K
Small, high capacity for bonding multilayer capacitor

C2EB14P1

 

 

 

 

 


■Size

  • 1.0×0.5×0.5mm

■Application

  • Optical modules

■Features

  • TC Code (JIS Code): B
  • Rated voltage: 6.3V
  • Capacitance: 1.0µF
  • Outer electrode is Au.
  • Wire bonding: Vertical break resistance over 3.0g
  • Die bonding: Die share strength over 200g


October 2006 CEATEC

Page Top