Capacitors

October 2, 2006

>>Capacitors

GMA05XB30J104M
Small, high capacity for wire and die bonding
multilayer microchip capacitor

■Size

  • 0.5×0.5×0.35mm

■Application

  • Optical modules

■Features

  • TC Code (JIS Code): B
  • Rated voltage: 6.3V
  • Capacitance: 0.1µF
  • Outer electrode is Au.
  • Wire bonding: Vertical break resistance over 3.0g
  • Die bonding: Die share strength over 200g


October 2006 CEATEC

Page Top