Resonators

October 2, 2006

>>Resonators

CSTCW_X_M Series
In pursuit of small and low-profile configuration optimal for use in cards

CPHE0001

 

 

 

 

 

 


■Size

  • 2.5×2.0×0.5mm

■Applications

  • IC cards, HDDs, etc.

■Features

  • Ultra low-profile, small type
  • Oscillating frequency: 25.00 to 48.00MHz
  • Total frequency tolerance: Certified for +-2500ppm (0 to 70°C)

 


October 2006 CEATEC

Page Top