Resonators

October 2, 2006

>>Resonators

CSTCE_G_C Series
Small type for in-vehicle LAN such as CAN

81GPH001

 

 

 

 

 

 


■Size

  • 3.2×1.3×0.8mm

■Application

  • General in-vehicle engine control units

■Features

  • Ultra small, low-profile type
  • For use with lead free solders
  • Realizing tight tolerance specification by improving thermal dependency of oscillating frequency
  • Oscillating frequency: 8.00 to 13.99MHz

 


October 2006 CEATEC

Page Top