Filters/Components/Module for Communication

LBCA2U6AV2

 

■Size

  • 20.5×15.6×2.7mm typ.

■Applications

  • Wireless handsfree communication and music player streaming in vehicle

■Features

  • Complete module incorporating "Bluetooth" profile on one module
  • "Bluetooth" ver. 1.2 compliant
  • Power class: class 2
  • Applicable profiles: HFP/HSP/DUN/OPP/A2DP/AVRCP etc.
  • Connectable with major cellular phones confirmed (through UnPlugFesta)


The Bluetooth trademarks are owned by Bluetooth SIG, Inc., U.S.A.

October 2006 CEATEC

Page Top