Noise Suppression Components/EMI Suppression Filters

BLM15BA Series
Highly effective for removing noise over 300MHz

PE0_1700

 

 

 

 

 

 


■Size

  • 1.0×0.5×0.5mm

■Application

  • CCD peripheral circuits

■Features

  • Suppressing waveform distortion with a steep impedance curve
  • Impedance: 5 to 75ohm@100MHz
  • Rated current: 200 to 300mA

■Characteristics

BLM15BA_Characteristics

 

 

 

 


October 2006 CEATEC

Page Top